IESNA:LM-63-2002
[TEST]P1647517
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-735-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10979.0
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1322.9 1341.8 1378.8 1417.3 1471.6 1550.2 1654.1 1764.9 1862.5 1971.8 2075.6 2207.0 2347.0 2487.8 2612.8 
2749.7 2905.4 3072.1 3313.6 3573.9 3781.6 3932.6 4055.3 4119.8 3972.7 3566.1 2860.6 1631.2 707.1 327.2 231.2 
175.4 111.7 75.5 40.1 0.0 0.0 
1322.9 1340.2 1375.6 1414.2 1471.6 1548.7 1647.8 1764.2 1866.4 1968.7 2085.1 2210.9 2358.0 2495.6 2619.9 
2758.3 2913.3 3090.2 3340.3 3598.3 3802.0 3950.7 4080.5 4127.7 3986.1 3585.0 2866.9 1620.2 708.7 331.9 235.2 
180.9 111.7 77.9 41.7 0.0 0.0 
1322.9 1339.4 1372.5 1414.9 1473.2 1548.7 1642.3 1755.5 1858.5 1960.8 2074.8 2204.6 2347.0 2487.8 2618.3 
2746.5 2894.4 3098.9 3352.9 3638.4 3892.5 4070.2 4205.5 4303.0 4226.0 3873.6 3165.7 2019.8 892.7 411.3 274.5 
200.6 132.9 90.4 47.2 0.8 0.0 
1322.9 1344.2 1376.4 1417.3 1475.5 1547.1 1632.0 1735.1 1842.8 1940.3 2056.0 2178.7 2325.7 2467.3 2623.0 
2756.0 2898.3 3091.8 3334.8 3646.3 3989.2 4270.0 4512.3 4701.8 4750.6 4518.6 3944.4 2813.4 1388.2 600.9 344.5 
239.1 159.7 101.5 46.4 0.8 0.0 
1322.9 1342.6 1373.3 1414.9 1476.3 1549.4 1628.9 1714.6 1815.3 1919.9 2024.5 2151.9 2298.2 2435.9 2597.1 
2745.7 2886.5 3064.3 3323.0 3655.7 4069.5 4451.7 4879.6 5193.4 5441.1 5461.6 5055.0 4171.7 2700.1 1153.0 
530.1 327.2 199.8 114.8 55.1 1.6 0.0 
1322.9 1341.8 1370.1 1413.4 1473.9 1547.1 1620.2 1700.5 1788.5 1891.6 1993.8 2108.7 2236.1 2381.6 2528.7 
2681.2 2850.3 3043.8 3293.9 3633.7 4075.7 4586.2 5091.9 5588.2 6080.6 6409.3 6450.2 5918.6 4783.6 2967.5 
1156.2 409.8 213.1 121.1 48.0 2.4 0.0 
1322.9 1341.8 1369.3 1411.0 1469.2 1542.4 1621.8 1703.6 1787.0 1882.1 1986.0 2093.7 2203.8 2335.2 2500.3 
2672.6 2806.3 2966.8 3199.6 3500.8 3905.9 4402.9 4974.7 5639.3 6337.0 6981.1 7430.2 7459.4 6928.4 5649.6 
3779.2 1808.2 522.2 224.2 94.4 10.2 0.0 
1322.9 1341.0 1367.8 1409.4 1466.9 1538.4 1619.4 1702.8 1790.9 1879.0 1989.1 2093.7 2200.7 2328.1 2497.2 
2656.9 2785.1 2940.0 3167.3 3469.3 3872.0 4364.4 4926.0 5584.3 6291.4 6952.0 7423.2 7501.0 7000.0 5714.1 
3914.5 2130.7 619.0 239.1 93.6 11.0 0.0 
1322.9 1339.4 1362.3 1400.8 1456.6 1525.8 1607.6 1696.5 1783.0 1875.8 1980.5 2090.6 2191.2 2315.5 2464.2 
2609.7 2715.1 2881.8 3136.6 3474.8 3901.9 4388.8 4915.7 5486.8 6083.7 6673.6 7085.8 7219.5 6832.5 5570.1 
3984.5 2538.1 1241.9 358.7 131.3 27.5 0.0 
1322.9 1333.2 1352.8 1385.8 1437.8 1501.5 1574.6 1651.7 1738.2 1824.7 1912.8 1995.4 2080.3 2173.2 2294.3 
2408.3 2531.8 2754.4 3068.2 3467.0 3927.1 4445.4 4985.7 5525.3 6105.0 6558.8 6816.8 6774.3 6067.2 4856.0 
3632.1 2259.7 931.2 317.0 143.9 44.0 0.0 
1322.9 1324.5 1339.4 1367.8 1412.6 1465.3 1529.0 1593.5 1657.2 1722.5 1792.5 1847.5 1912.0 1978.1 2067.8 
2162.1 2310.8 2555.4 2896.8 3316.8 3822.5 4397.4 5013.3 5668.4 6263.1 6606.0 6614.6 6064.1 4824.5 3510.2 
2313.2 1191.6 468.0 192.7 73.1 24.4 0.0 
1322.9 1329.2 1341.0 1367.8 1410.2 1465.3 1518.0 1580.1 1637.5 1696.5 1752.4 1798.8 1850.7 1910.5 1990.7 
2089.8 2259.7 2501.9 2810.2 3187.8 3639.2 4154.4 4689.2 5206.0 5562.3 5658.2 5434.1 4799.3 3631.4 2510.6 
1559.7 770.0 328.8 151.0 64.5 22.0 0.0 
1322.9 1319.8 1330.0 1355.2 1395.3 1444.8 1499.1 1555.7 1606.9 1657.2 1702.8 1737.4 1781.5 1838.1 1919.1 
2041.0 2203.8 2387.1 2591.6 2829.9 3133.5 3470.9 3826.4 4159.9 4342.4 4320.4 4084.4 3504.7 2618.3 1728.0 
1016.2 493.9 247.0 127.4 67.6 33.0 0.0 
1322.9 1324.5 1332.4 1355.2 1396.1 1444.8 1495.2 1541.6 1580.9 1611.6 1640.7 1667.4 1706.0 1760.2 1796.4 
1800.3 1768.1 1698.9 1595.1 1475.5 1377.2 1329.2 1284.4 1174.3 987.9 766.9 575.7 438.9 343.7 292.6 254.8 213.9 
173.0 138.4 96.0 48.8 0.0 
1322.9 1322.9 1329.2 1351.2 1391.4 1435.4 1476.3 1507.0 1527.4 1541.6 1554.9 1548.7 1519.6 1463.7 1379.6 
1267.1 1126.3 967.4 818.0 701.6 610.3 545.1 494.7 455.4 423.9 391.7 360.2 332.7 306.7 283.9 254.8 221.8 181.7 
142.4 96.0 42.5 0.0 
1322.9 1327.6 1333.9 1356.7 1393.7 1429.9 1451.1 1460.6 1470.8 1470.0 1444.8 1392.9 1311.1 1206.5 1073.6 
931.2 810.1 718.9 651.2 598.5 551.4 510.5 475.8 450.7 431.8 409.0 379.1 348.4 324.8 295.7 254.8 213.1 171.5 125.1 
78.7 16.5 0.0 
1322.9 1327.6 1337.9 1359.9 1392.1 1413.4 1420.5 1429.1 1427.5 1399.2 1336.3 1245.8 1119.2 982.4 856.5 770.0 
714.2 670.1 626.9 587.5 541.9 501.0 481.3 471.9 460.1 434.2 400.3 374.4 374.4 357.1 312.2 261.1 196.6 147.9 83.4 7.1 
0.0 
1322.9 1319.0 1333.9 1356.7 1379.6 1387.4 1396.9 1405.5 1383.5 1318.2 1226.2 1100.3 958.0 840.8 760.6 703.1 
655.2 609.6 561.6 512.8 497.1 491.6 492.4 496.3 486.1 459.3 431.8 423.1 450.7 449.9 437.3 357.1 283.1 206.9 110.9 3.9 
0.0 
1322.9 1316.6 1333.9 1361.5 1375.6 1378.0 1390.6 1390.6 1346.5 1262.4 1142.8 1007.5 882.5 788.9 718.1 657.5 
602.5 542.7 491.6 474.3 464.0 461.7 469.6 477.4 465.6 446.0 426.3 446.0 460.9 449.9 414.5 339.0 279.2 206.9 105.4 1.6 
0.0 
1322.9 1317.4 1338.7 1370.1 1378.0 1379.6 1392.1 1378.0 1315.8 1216.7 1090.9 957.2 846.3 759.8 681.9 613.5 
551.4 490.8 464.0 449.9 444.4 445.2 457.0 462.5 446.7 426.3 419.2 447.5 442.0 429.4 378.3 317.0 258.0 195.1 94.4 0.0 
0.0 
1322.9 1308.0 1331.6 1363.0 1371.7 1374.0 1386.6 1365.4 1299.3 1192.4 1072.0 936.0 825.8 739.3 655.2 578.1 
512.0 463.3 444.4 433.4 431.0 434.9 443.6 449.1 441.2 434.9 442.8 477.4 469.6 429.4 361.8 299.7 235.2 163.6 77.1 0.0 
0.0 
1322.9 1304.8 1327.6 1359.1 1368.5 1371.7 1382.7 1362.3 1295.4 1197.1 1066.5 930.5 826.6 736.2 649.7 574.2 
506.5 459.3 440.5 429.4 427.9 431.0 439.7 444.4 438.9 435.7 443.6 474.3 463.3 417.6 352.4 293.4 228.1 151.8 70.8 0.0 
0.0 
